IESNA:LM-63-2002
[TEST]P1055259
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2348
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1552.1 1535.2 1528.7 1517.1 1501.5 1482 1456.1 1428.8 1397.7 1362.6
1321.1 1280.9 1235.5 1190 1142 1092.7 1042.1 990.2 937 879.9
826.7 769.6 712.5 656.7 599.6 541.2 482.8 421.8 362.1 303.7
242.7 189.5 138.9 92.1 48 15.6 0
1552.1 1561.2 1550.8 1532.6 1502.8 1461.3 1411.9 1361.3 1300.3 1241.9
1179.6 1116.1 1047.3 977.2 905.8 835.7 765.7 696.9 630.7 564.5
500.9 438.6 378.9 321.8 276.4 240.1 206.3 173.9 145.3 118.1
94.7 74 54.5 37.6 23.4 10.4 0
1552.1 1543 1523.5 1478.1 1413.2 1347.1 1270.5 1188.7 1099.2 1009.6
916.2 826.7 739.7 659.3 585.3 515.2 443.8 394.5 358.2 323.1
288.1 259.5 232.3 206.3 184.3 163.5 142.8 124.6 107.7 90.8
74 59.7 46.7 33.7 20.8 10.4 0
1552.1 1543 1504.1 1436.6 1358.7 1265.3 1166.7 1059 951.2 847.4
747.5 659.3 574.9 494.4 436 397.1 359.5 328.3 295.9 268.6
244 221.9 201.2 181.7 163.5 146.6 129.8 114.2 98.6 84.4
70.1 57.1 44.1 32.4 20.8 10.4 0
1552.1 1546.9 1509.3 1435.3 1345.8 1245.8 1135.5 1016.1 901.9 795.5
694.3 604.7 517.8 451.6 411.4 375 342.6 312.8 282.9 257
234.9 214.1 194.7 176.5 158.3 141.5 125.9 111.6 96 81.8
68.8 55.8 42.8 31.1 19.5 9.1 0
